https://www.rockwellautomation.com/en-at/products/details.1585J-M8TBJM-1M9.html
Catalog #: 1585J-M8TBJM-1M9
Best Selling
Ethernet Media, RJ45, Standard, Straight Male, 8 conductors (4-pair), Teal 24 AWG Highflex TPE, Unshielded, 100BASE-TX, 100 Mbit/s, RJ45 Con nector, Straight Male, standard, Build To Order Cable Lengths, 1.90 EA , Standard
Catalog #: 1585J-M8TBJM-1M9
Best Selling
Ethernet Media, RJ45, Standard, Straight Male, 8 conductors (4-pair), Teal 24 AWG Highflex TPE, Unshielded, 100BASE-TX, 100 Mbit/s, RJ45 Con nector, Straight Male, standard, Build To Order Cable Lengths, 1.90 EA , Standard
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Category | 5E |
---|---|
Length | 1.9 m |
Type of connector connection 1 | RJ45 8(8) |
Cable outer diameter | 5.6 mm |
Length, approx | 48.94 mm |
Crossover | Standard |
Number of conductors | 8 conductors (4-pair) |
Secondary end connector | RJ45 connector |
Connector | RJ45 red gigabit cordset/patchcord: RJ45 male to RJ45 male, Cat 5e |
Cable type | Teal, unshielded twisted pair, TPE, high-flex, 24 AWG |
Material connector housing, connection 1 | Plastic |
First end connector | RJ45 |
Special characteristic | Standard |
Outer diameter, nom | RJ45 cordset/patchcord: 5.84 mm (0.23 in.) ±10% |
Electrical
AWG-size | 24 |
---|---|
Voltage | RJ45 gigabit cordset/patchcord: 600 V |
Cable bandwidth | 100BASE-TX, 100 Mbit/s, IEEE 802.3 fast ethernet over copper wiring |
Cable rating | Weld splatter, sunlight, andoil-resistant, UL CM, CMX, cUL CM, standard TIA 568-B, high flex rated |
Environmental
Degree of protection (IP) | IP20 |
---|---|
Operating temperature | RJ45 cordset/patchcord: -20...60 °C (-4...140 °F) |
Mechanical
Second end description | Straight male |
---|---|
First end description | Straight male |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.