https://www.rockwellautomation.com/en-at/products/details.1585J-M8CC-H.html
Catalog #: 1585J-M8CC-H
Best Selling
1585 Ethernet Media Accessory
Catalog #: 1585J-M8CC-H
Best Selling
1585 Ethernet Media Accessory
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Width | 51.3 mm |
---|---|
Height | 14.6 mm |
Depth | 12.9 mm |
Special characteristic | IDC connector |
Contact type | Pin |
Cable length | No length |
Connector type | RJ45 male |
Second end description | No connector |
First end connector style | Straight male |
Product type | RJ45 connector |
Cable type | x-x mm, 22 AWG |
Electrical
Type of electric connection | Insulation displacement connection |
---|
Mechanical
Number of poles | 8 |
---|---|
Degree of protection (IP), mounted | IP20 |
Environmental
Operating temperature | -40 °C |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.