https://www.rockwellautomation.com/en-at/products/details.1492-WD4C.html
Catalog #: 1492-WD4C
Terminal Block, Screw Connection, Feed Through - Two Circuit with Commoning Bar Between Both Levels, 6 x 64 x 48.75 mm (0.24 x 2.52 x 1.92 in), 1 Pole, Gray, Pkg. Qty. of 50, VOLTAGE RATING UR - 300V AC/DC, CSA - 300V AC/DC, IEC - 500V AC/DC, EEx e ll -
Catalog #: 1492-WD4C
Terminal Block, Screw Connection, Feed Through - Two Circuit with Commoning Bar Between Both Levels, 6 x 64 x 48.75 mm (0.24 x 2.52 x 1.92 in), 1 Pole, Gray, Pkg. Qty. of 50, VOLTAGE RATING UR - 300V AC/DC, CSA - 300V AC/DC, IEC - 500V AC/DC, EEx e ll -
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
For full product specifications, please see the product catalog.
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1492-TD015 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1492-TD015 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-05-27. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-05-27. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.