https://www.rockwellautomation.com/en-at/products/details.1492-JTC3B.html
Catalog #: 1492-JTC3B
Terminal Block, Screw Connection, 2 Circuit Thermocouple 1 Circuit-S Copper...1 Circuit -E Copper, 10.2 x 60 x 43mm (0.40 x 2.36 x 1.69 in), 1 Pole, Gray, Pkg. Qty. of 50, VOLTAGE RATING IEC - - , ATEX 55V AC/DC, WIRE RANGE (Rated Cross Section) √ IEC -
Catalog #: 1492-JTC3B
Terminal Block, Screw Connection, 2 Circuit Thermocouple 1 Circuit-S Copper...1 Circuit -E Copper, 10.2 x 60 x 43mm (0.40 x 2.36 x 1.69 in), 1 Pole, Gray, Pkg. Qty. of 50, VOLTAGE RATING IEC - - , ATEX 55V AC/DC, WIRE RANGE (Rated Cross Section) √ IEC -
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
For full product specifications, please see the product catalog.
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1492-TD015 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1492-TD015 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- China CCC
This product was certified with the above certifications as of 2024-05-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- China CCC
This product was certified with the above certifications as of 2024-05-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.