https://www.rockwellautomation.com/en-at/products/details.1492-J3-B.html
Catalog #: 1492-J3-B
Best Selling
Terminal Block, Screw Connection, Feed Through, 5.1 x 60 x 39.5mm (0.20 x 2.36 x 1.56 in), 1 Pole, Blue, Pkg. Qty. of 100, VOLTAGE RATING UR - 600V AC/DC, CSA - 600V AC/DC, IEC - 800V AC/DC, ATEX 550V AC/DC, MAXIMUM CURRENT RATING UR - 25A, CSA - 20A, I
Catalog #: 1492-J3-B
Best Selling
Terminal Block, Screw Connection, Feed Through, 5.1 x 60 x 39.5mm (0.20 x 2.36 x 1.56 in), 1 Pole, Blue, Pkg. Qty. of 100, VOLTAGE RATING UR - 600V AC/DC, CSA - 600V AC/DC, IEC - 800V AC/DC, ATEX 550V AC/DC, MAXIMUM CURRENT RATING UR - 25A, CSA - 20A, I
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
For full product specifications, please see the product catalog.
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1492-TD015 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1492-TD015 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- Eurasion Economic Community
- China CCC
This product was certified with the above certifications as of 2024-05-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Eurasion Economic Community
- China CCC
This product was certified with the above certifications as of 2024-05-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.