https://www.rockwellautomation.com/en-at/products/details.1492-IFM40D24-3.html
Catalog #: 1492-IFM40D24-3
40-Point Digital IFM, 24V AC/DC LED Indicators, 3-Wire Sensor Type Inputs , Digital Interface Module
Catalog #: 1492-IFM40D24-3
40-Point Digital IFM, 24V AC/DC LED Indicators, 3-Wire Sensor Type Inputs , Digital Interface Module
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Supply voltage AC 60 Hz | 24 V |
---|---|
Supply voltage DC | 24 V |
Voltage type of supply voltage | AC/DC |
Construction
Interface module style | LED indicating |
---|---|
Field side terminals | Three per I/O connection |
Cable connector pin type | For interface to digital I/O from 16 to 32 points |
Product type | Digital module with fixed terminal block |
Bulletin number | 1492-connection devices |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1492-TD008 |
User Manual | 1492-UM001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1492-TD008 |
TYPE | User Manual |
PUBLICATION NUMBER | 1492-UM001 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.