https://www.rockwellautomation.com/en-at/products/details.1485P-P8T5-T5C.html
Catalog #: 1485P-P8T5-T5C
DeviceNet Connection Device
Catalog #: 1485P-P8T5-T5C
DeviceNet Connection Device
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Environmental
Degree of protection (NEMA) | 13 |
---|---|
Relative humidity | Devicebox™, round media: 5...95% (noncondensing) |
Operating temperature | -25 °C |
Storage temperature | -40 °C |
Mechanical
Number of drop ports | 8 drop connectors |
---|---|
Assembly rating | Devicebox™, round media: 24V, 8 A |
Material | Devicebox™, round media: Black Polymer |
Enclosure type rating | Devicebox™, round media: NEMA 3, 4X, 12 and 13, 1200 psi (8270 kPa) washdown |
Drop connector type | Cable glands designed for use with devicenet thin cable, drop cable connection via terminal block connectors |
Trunk connection | Cable glands designed for use with devicenet thin cable, trunk cable connection via terminal block connectors |
Keyway orientation | Standard key location |
Bulletin number | Tap devices used to provide drop connections, allowing connection of DeviceNet products to a DeviceNet trunk |
Electrical
Current, max | Devicebox™, round media, thick: 8 A max. total current, (7.5 A max. per trunk) |
---|
Construction
With LED indication | No |
---|---|
Material of contact surface | Gold |
Colour housing | Black |
Special characteristic | Standard material: Epoxy-coated Zinc coupling nuts |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.