https://www.rockwellautomation.com/en-at/products/details.1485A-T1E4.html
Catalog #: 1485A-T1E4
DeviceNet Accessory, KwikLink Heavy Duty Terminator, Sealed Version
Catalog #: 1485A-T1E4
DeviceNet Accessory, KwikLink Heavy Duty Terminator, Sealed Version
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Degree of protection (IP), mounted | IP67 |
---|---|
Vibration | 1.5 mm displacement @ 10...500 Hz, 10 G peak, 3 planes |
Environmental
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Construction
Height | 50 mm |
---|---|
Depth | 49 mm |
Width | 45 mm |
Cable length | Not applicable |
Drop connector | Not applicable |
Sealed or non-sealed | Sealed version |
Accessory | Not applicable |
Product type | Kwiklink heavy duty style terminator modules |
Material | Valox® |
Mounting method | Freely positionable |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1485-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1485-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.