https://www.rockwellautomation.com/en-at/products/details.1426-M8E-DNT.html
Catalog #: 1426-M8E-DNT
Bulletin 1426 PowerMonitor 5000 M8, Power Quality Power Meter, DeviceNet Comm Port
Catalog #: 1426-M8E-DNT
Bulletin 1426 PowerMonitor 5000 M8, Power Quality Power Meter, DeviceNet Comm Port
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Environmental Specifications
Vibration | 2 G |
---|---|
Shock | 50 G, nonoperating |
Dielectric withstand | UL61010, EN61010 |
Storage temperature | -40 to 85 °C |
Operating temperature | -20 to 70 °C |
Altitude | 2000 m, max |
Installation location | Indoor use only |
Humidity | 5...95% noncondensing |
Hardware Features
Height | 132 mm |
---|---|
Width | 185 mm |
Control power and ground wiring terminals | • 120...240V AC, 50/60 Hz, or 120...240V DC • 24V DC |
Virtual wiring correction indicator | Indicates that a virtual wiring correction command has been applied to resolve wiring errors without rewiring |
Voltage sensing wiring terminals | • Direct connect to up to 690V AC 3-phase line to line • Maximum nominal line to ground voltage 690 • Use potential transformers (PTs) for higher voltages • Neutral voltage and ground voltage connections |
Device status indicators | • Device status – OFF: No control power – Flashing GREEN/RED: Self-test – Flashing GREEN: Power monitor has not been configured – GREEN: Power monitor is running – Flashing RED: Power monitor has detected a recoverable minor fault – RED: Power monitor has detected a non-recoverable major fault |
Ethernet network port - standard RJ45 jack with status indicators | Ethernet port hardware is included on all models. Tthese protocols and functions are supported: • EtherNet/IP™ network • HTML web page for configuration and data access ethernet indicators • LNK indicator – Solid GREEN: IP link established – Off: no link established • ACT indicator – Flashing YELLOW: data present on Ethernet port – Off: no data activity present |
USB host port | USB standard A receptacle. Not used in this model. |
Power | •Power status – OFF: no control power – GREEN: control power is present |
Current sensing wiring terminals | Nominal input current 5 A, Use current transformers (CTs) to connect to power system |
Configuration lock switch | When enabled, this switch helps prevent changes in configuration that can affect revenue accuracy. |
USB device port | The USB device port is a USB Mini-B receptacle that accepts standard USB Mini-B plugs, for connection to a host device, such as a notebook computer. |
Status input, KYZ output, and control relay wiring terminals | • Four internally powered (24V DC) status inputs • Status input 2 can be used for demand period synchronization • KYZ DPDT solid-state relay for signaling use • Three DPDT control relays |
Network status indicators | • Network status (native ethernet port) – OFF: no control power – Flashing GREEN/RED: self-test – Flashing GREEN: no CIP connection – Solid GREEN: CIP connection established – Flashing RED: CIP connection timed out – Solid RED: Duplicate IP address detected |
Optional communication port | DeviceNet and ControlNet networks • Module status – OFF: No control power – Flashing GREEN/RED: Self-test – Flashing GREEN: Power monitor has not been configured – GREEN: Power monitor is running – Flashing RED: Power monitor has detected a recoverable minor fault – RED: Power monitor has detected a non-recoverable major fault • Network status – OFF: No control power – Flashing GREEN/RED: Self-test – Flashing GREEN: No CIP connection – Solid GREEN: CIP connection established – Flashing RED: CIP connection timed out – Solid RED: Duplicate address detected |
Control Relay
IC rating class | UL 508, CSA 22.2 @ DC: Q300 |
---|---|
Resistive load switching | 10 A @ 24V DC, maximum |
Load switching | 100 mA @ 5V AC, 50/60 Hz, RMS, minimum |
Motor load switching | 1/3 HP @ 125V AC, 50/60 Hz, RMS, maximum |
Make values | (Inductive load) 30 A @ 120V AC, 50/60 Hz, RMS, maximum |
Break values | (Inductive load) 3 A @ 120V AC, 50/60 Hz, RMS, maximum |
Measured Parameters
Crest factor | V-V, V-N, and I, per phase: Yes |
---|---|
Reactive energy (kVARh) | Yes |
Frequency | Nominal: 60 Hz |
Real energy (kWh) | Yes |
Reactive power (kVAR) | Yes |
Real power (kW) | Yes |
Apparent power (kVA) | Yes |
Real power demand (kW) | Yes |
Reactive power demand (kVAR) | Yes |
Apparent power demand (kVA) | Yes |
Demand power factor | Yes |
Projected kW demand | Yes |
Projected kVAR demand | Yes |
Projected kVA demand | Yes |
Voltage unbalance | Yes |
Current unbalance | Yes |
Voltage, L-L and L-N | Yes |
Current per phase and total | Yes |
Symmetrical component analysis | Yes |
True power factor per phase and total | Yes |
Displacement power factor per phase and total | Yes |
Apparent energy (kVAh) | Yes |
Demand, amps | Yes |
Projected amps demand | Yes |
EN 61000-4-30 10/12 cycle metering | Yes |
Current consumption | Yes |
Input/output specifications
KYZ output | Solid-state KYZ: 80 mA @ 240V AC/V DC |
---|---|
Control voltage (L1, L2) | 85...264V AC 47...63 Hz Or 106...275V DC |
Voltage sense inputs: V1, V2, V3, VN | Input impedance: 5M ohm minimum |
Current sense inputs: I1, I2, I3, I4 | Starting current : 5 mA |
Control voltage | 22.8...25.2V DC @ 24V DC |
Control relay | ANSI C37.90 trip duty: 2005 |
Other Functions
Status inputs | Yes |
---|---|
Configurable via webpage | Yes |
CIP energy object | Yes |
Security | Yes |
Wiring diagnostics | Yes |
Virtual wiring correction | Yes |
Network time synchronization | Yes |
Network demand synchronization | Yes |
IEEE 1588 precision time protocol | Yes |
Pulse (digital) output (relay and KYZ) | Yes |
Setpoint programming | Yes |
Sag and swell detection | Yes |
Web page | Yes |
K-factor | Yes |
Revenue accuracy | Yes |
Total harmonic distortion (THD) | Yes |
Waveform capture | Yes |
Individual harmonics (DC-63rd) | Yes |
Event synchronization | Yes |
Individual harmonics (DC-127th) | Yes |
Interharmonics | Yes |
Transient detect | Yes |
Flicker | Yes |
Input/Output Specifications
Control power | 12VA @ 24V DC |
---|---|
Current sense inputs: I1, I2, I3 | Accuracy: ±0.1% @ 25 °C 50/60 Hz unity power factor |
General specifications
Power functions | • ANSI C12.20 -2010 class 0.2 clause 5.5.4 • EN 62053-22 -2003 class 0.2 accuracy clause 8 |
---|---|
Demand functions | • ANSI C12.20 -2010 class 0.2 clause 5.5.4 • EN 62053-22 -2003 class 0.2 accuracy clause 8 |
Metering update rates | One update per line cycle, 1024 samples per cycle per channel |
VG | Connect to power system earth ground only, This connection is a functional ground. |
Energy functions | • ANSI C12.20 -2010 class 0.2 clause 5.5.4 • EN 62053-22 -2003 class 0.2 accuracy clause 8 |
Electrical
Description | PowerMonitor 5000 M8 unit with native ethernet and optional devicenet network communication |
---|---|
Ampere meter | Yes |
Blind power meter | Yes |
Frequency meter | Yes |
Pulse counter | Yes |
Voltmeter | Yes |
Effective power measurement device | Yes |
Dimension
Depth | 178 mm |
---|
Logging Functions
Time of use log | Yes |
---|---|
Energy log | Yes |
Minimum/maximum log | Yes |
Load factor log | Yes |
Alarm log | Yes |
Data log | Yes |
Event log | Yes |
Setpoint log | Yes |
Power quality log | Yes |
Waveform log | Yes |
Trigger data log | Yes |
Snapshot Log | Yes |
Waveform synchronization broadcast (WSB) | Yes |
Logical setpoint programming | Yes |
EN 50160 weekly log | Yes |
EN 50160 yearly log | Yes |
Communication
EtherNet/IP | Yes |
---|---|
Devicenet | Yes |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
User Manual | 1426-UM001 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | User Manual |
---|---|
PUBLICATION NUMBER | 1426-UM001 |
Find more technical documentation for this product in the
Technical Documentation Center.
Certifications
- Australian RCM
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Australian RCM
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.