https://www.rockwellautomation.com/en-at/products/details.1411-604-401.html
Catalog #: 1411-604-401
Bulletin 1411 - Current Tranformer, Rectangular, Split Core, Window - 1.42 x 1.53, 400:5 Ratio
Catalog #: 1411-604-401
Bulletin 1411 - Current Tranformer, Rectangular, Split Core, Window - 1.42 x 1.53, 400:5 Ratio
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Snap mounting | No |
---|---|
Height opening | 1.42 inch |
Width opening | 1.53 inch |
Mounting included | None |
Electrical
Primary rated current | 400 A |
---|---|
Secondary rated apparent power | 2.5 VA |
Current ratio | 400:5 |
Accuracy | ±1.5% |
Core type | Rectangular split core with rectangular window (two piece) |
Number of primary inputs | 1 |
Secondary rated current | 5 A |
With copper rail | No |
Secondary connection | Screw connection |
Model | Single-phase current converter |
Mechanical
OD shape | Rectangular |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1411-TD001 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1411-TD001 |
Find more technical documentation for this product in the
Technical Documentation Center.
Copyright ©2024 Rockwell Automation, Inc.