https://www.rockwellautomation.com/en-at/products/details.140U-K3X3.html
Catalog #: 140U-K3X3
Frame, 35 kA, K Frame, 3 Pole, 400 A, Molded Case Circuit-Breaker
Catalog #: 140U-K3X3
Frame, 35 kA, K Frame, 3 Pole, 400 A, Molded Case Circuit-Breaker
Rockwell Automation announces that as of
2014-05-31T00:00:00.000Z,
the Frame, 35 kA, K Frame, 3 Pole, 400 A, Molded Case Circuit-Breaker will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2014-05-31T00:00:00.000Z
Replacement Category:
No planned RA replacement
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
For full product specifications, please see the product catalog.
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 140U-TD005 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 140U-TD005 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.