https://www.rockwellautomation.com/en-at/products/details.140U-H6C3-C30.html
Catalog #: 140U-H6C3-C30
Molded Case Ckt - Bkr, H Frame, 30 A, 65.00 EA , 3 Poles, Thrm - Fxd Thrml - Fxd Mag, None, None
Catalog #: 140U-H6C3-C30
Molded Case Ckt - Bkr, H Frame, 30 A, 65.00 EA , 3 Poles, Thrm - Fxd Thrml - Fxd Mag, None, None
Rockwell Automation announces that as of
2014-05-31T00:00:00.000Z,
the Molded Case Ckt - Bkr, H Frame, 30 A, 65.00 EA , 3 Poles, Thrm - Fxd Thrml - Fxd Mag, None, None will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2014-05-31T00:00:00.000Z
Replacement Category:
Engineering Replacement
Replacement Product:
140G-H6C3-C30
[https://www.rockwellautomation.com/en-at/products/details.140G-H6C3-C30.html]
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
For full product specifications, please see the product catalog.
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 140U-TD005 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 140U-TD005 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.