https://www.rockwellautomation.com/en-at/products/details.140M-C2N-B16.html
Catalog #: 140M-C2N-B16
Motor Circuit Protector Circuit-Breaker
Catalog #: 140M-C2N-B16
Motor Circuit Protector Circuit-Breaker
Rockwell Automation announces that as of
2022-02-25T00:00:00.000Z,
the Motor Circuit Protector Circuit-Breaker will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2022-02-25T00:00:00.000Z
Replacement Category:
Engineering Replacement
Replacement Product:
140MT-D9N-B16
[https://www.rockwellautomation.com/en-at/products/details.140MT-D9N-B16.html]
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of poles | 3 |
---|---|
With integrated under voltage release | No |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 100 kA |
Complete device with protection unit | Yes |
Rated permanent current Iu | 1.6 A |
Rated voltage | 230 V |
Type of control element | Turn button |
Rated frequency | 60 Hz |
Magnetic release current per IEC | 21 A |
Rated operational current (Ie) per IEC | 1.6 A |
Rated supply current (Ie) | 0.1 A |
Ultimate short circuit breaking capacity (Icu) per IEC | 100 kA @ 500V |
Rated service short circuit breaking capacity (Ics) per IEC | 8 kA @ 690V |
Magnetic trip current | 21 A |
Hp rating, max | 1 Hp @ 575V, 3-phase |
Rated insulation voltage (Ui) | 690V per IEC, SEV, VDE0660 |
KW rating, max | 1.1 kW @ 690V (AC-3), 3-phase |
Switching of standard motors per IEC | 1.1 kW @ 690V (AC-3), 3-phase |
Back up fuse (gG, gL) current rating (if Icc ≥ Icu ) per IEC | No back-up fuse required @ 500V |
Short circuit current (Type 2 coordination), max | 65 kA @ 480V |
Short circuit current for group motor installation with 100-C contactor, max | 65 kA @ 480V, UL 508—manual motor controller |
Short circuit current for motor disconnect with 100-C contactor, max | 65 kA @ 480V, UL 508—manual motor controller |
Electrical life cycle | 100000 operations (Ie maximum) |
Rated thermal current (Ith) | 0.1...32 A @ 60 °C ambient temperature |
Fuse or circuit breaker per NEC, max | 450 A, UL 508—manual motor controller with 100-C contactor |
Rated impulse withstand voltage (Uimp) | Main circuits/overvoltage category: 6 kV/III |
Short circuit current for group motor installation, max | 65 kA @ 480V, UL 508—manual motor controller |
Short circuit current for motor disconnect, max | 65 kA @ 480V, UL 508—manual motor controller |
Short circuit current for self-protected combination motor controller with 100-C contactor, max | 65 kA @ 480Y/277V, UL-508—Type E self-protected combination motor controller |
Magnetic release current (±20 %) | Fixed setting 13...14 x Ie max. Ie max. = maximum values of setting ranges |
Protection type | Fixed magnetic only (13 x In) |
Motor drive integrated | No |
With switched-off indicator | No |
Motor drive optional | Yes |
Position of connection for main current circuit | Front side |
Type of electrical connection of main circuit | Screw connection |
Switching frequency, max | 25 ops/h |
Total power loss (Pv) for circuit breaker at rated load operating temperature | 6 W |
Ultimate interrupting current for group motor | 65 kA @ 480V |
Phase loss protection | Differential release |
Mechanical
Suitable for DIN rail (top hat rail) mounting | No |
---|---|
DIN rail (top hat rail) mounting optional | Yes |
Degree of protection (IP) | IP2X |
Weight | 315 lb |
Mechanical life operations | 100000 /h |
Breaking capacity | Standard breaking capacity |
Factory option | No circuit-breaker auxiliary or trip contacts |
Vibration resistance | Operation (60068-2-6): 5 G |
Shock resistance | Transport (60068-2-27): 30 G, 11 ms, all axes |
Environmental
Ambient storage temperature | -40 °C |
---|---|
Ambient operating temperature | -25 °C |
Ambient temperature compensation | -20 °C |
Site altitude | to 2000 m N.N. (6561 ft) |
Dependence on temperature | No reduction @ 60 °C (140 °F) |
Pollution degree | 3 |
Moisture heat (60068-2-3) | 40 °C, relative humidity 93 %, 56 days |
Dry heat (60086-2-2) | 100 °C, relative humidity < 50 %, 7 days |
Moisture change climate (600068-2-30) | 23 °C/83 % relative humidity and 40 °C/92 % relative humidity, 56 cycles |
Construction
Frame size | Frame size C, 32 A |
---|---|
Contactor size (Type 2 coordination), min | 100-C09 @ 600V |
Contactor size, min | 100-C09, UL-508—Type E self-protected combination motor controller |
Device construction | Built-in device fixed built-in technique |
Certification
Utilization category | Motor starter: AC-3 (IEC60947-4-1) |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 140M-TD002 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 140M-TD002 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.