https://www.rockwellautomation.com/en-at/products/details.140G-G-FCX06.html
Catalog #: 140G-G-FCX06
Best Selling
Molded Case Ckt-Bkr, 125A G Frame, Flexible Cable Operating Mech, Non-Metalic Flange Handle, Not Specified, 6 ft
Catalog #: 140G-G-FCX06
Best Selling
Molded Case Ckt-Bkr, 125A G Frame, Flexible Cable Operating Mech, Non-Metalic Flange Handle, Not Specified, 6 ft
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Colour | Other |
---|---|
Cable length | 6 ft |
Frame size | G frame |
List of degrees of protection (NEMA) | Type 1/3/12/4/4X |
Handle type | Non-metalic flange handle |
Suitable for emergency stop | No |
Padlock locking | Yes |
Electrical
With key lock | No |
---|---|
Suitable for power circuit breaker | Yes |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 140G-TD101 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 140G-TD101 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.