https://www.rockwellautomation.com/en-at/products/details.104-C23D22.html
Catalog #: 104-C23D22
Best Selling
IEC 23 A Reversing Contactor
Catalog #: 104-C23D22
Best Selling
IEC 23 A Reversing Contactor
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Current (Ie), max | 97 A |
Switching frequency, max | 200 ops/h |
Main current circuit resistance | 2 mOhm |
Cross section per UL/CSA | 16 AWG |
Rated operational current for contactor at elevator duty (UL/CSA) | 21.0 A @ 460V |
Rated operational power for contactor at elevator duty (UL/CSA) | 5 Hp @ 230V |
Rated isolation voltage (Ui) | 690V @ IEC |
Rated voltage (Ue) | 690V @ AC, 50/60 Hz |
Rated operational power for contactor at wye-delta | 7 1/2 Hp @ 200V, 60 Hz |
Rated filament current | 22 A @ 230/240V, AC-5b |
Power dissipation | 3.2 W @ 400V, AC-3, Ie |
Coil terminal conductor cross section | 1…4 mm^2 @ 2 conductor |
Rated current (enclosed) | 24 A @ 115V, 1-phase per UL/CSA |
Rated power (enclosed) | 7.5 Hp @ 230V, 3-phase per UL/CSA |
Coil consumption pick-up (avg/peak) | 14/22 W @ DC (electronic-EA) |
General purpose current (enclosed) | 30 A per UL/CSA |
Capacitance, max | 500 µF @ short-circuit current of 20 kA |
Switching of low inductive loads | 32 A @ 440V, AC-7a per IEC 61095 (50 Hz) |
Operating limits, pick-up | (0.85...1.1) x Us @ 50 Hz, 60 Hz, 50/60 Hz |
Switching of motor load | 23 A @ 230V, AC-7b per IEC 61095 (50 Hz) |
Short time withstand (Icw) | 215 A for 10 s, 60 °C |
Coil consumption, hold-in | 3 W @ DC (electronic-EA) |
Coil consumption, pick-up | 105VA @ 50 Hz, 60 Hz, 50/60 Hz |
Operating time | 15…30 ms @ AC closing delay |
Total power dissipation | DC control (electronic): 4.9 W @ 400V, AC-3, Ie |
Operating limits, dropout | (0.3...0.6) x Us @ 50 Hz, 60 Hz, 50/60 Hz |
Switching of lamps | Gas discharge lamps, open: 29 A @ 40 °C (104 °F), AC-5a |
Switching of hermetically sealed cooling compressor motors | 32 A @ 500V, AC-8a (manual reset of overload release (50 Hz)) |
Coil insulation class | Class F per IEC 60085, UL Class 105 |
Rating for switching AC motors | 3-poles: 7.5 kW @ 230V (AC-2, AC-3, AC-4), 3-phase (50 Hz) |
BS88 fuses current rating | Type 2 (per IEC 60947-4-1): 50 A @ 415V, 65 kA available fault current |
UL class K5 and RK5 fuses rating | 90 A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14 |
UL class CC and CSA HRCI-MISC fuses rating | 40 A @ 100 kA available fault current per UL 508 and CSA 22.2 No. 14 |
UL inverse-time circuit breaker | 50 A @ 480V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14 |
Rated operational current (Ie) | 9 A @ 690V, AC-4 (approximately 200000 operations) |
Rated operational power (Pe) | 7.5kW @ 690V, AC-4 (approximately 200000 operations) |
DIN fuses (gG, gL) current rating | Type 2 (per IEC 60947-4-1): 40 A @ 690V, 50 kA available fault current |
UL class J and CSA HRCI-J fuses rating | 40 A @ 100 kA available fault current per UL 508 and CSA 22.2 No. 14 |
Switching of power transformers | Apparent power: 9.4 kVA @ 500V, AC-6a 50 Hz (n = 30) |
Switching of 3-phase Capacitors | Single capacitor: 9 kVAR @ 240V, AC-6b 50 Hz, 60 °C (Inductance of leads between capacitors in parallel: min. 6 µH) |
Switching of DC loads | 3-Poles in series:32 A @ 110V (Non-inductive or slightly inductive loads or resistance furnaces DC-1 at 60 °C) |
Contacts | 3 power poles with internal NO or NC auxiliary contact or 4 power poles (9...23 A), Optional front-or side mounted 1-2 or 4-pole external auxiliary contact block |
Function | Reversing contactor |
Rated impulse voltage withstand (Uimp) | 6 kV |
Conventional coil type | Yes |
Electronic-EI coil type | Yes |
Rated coil frequency | AC 50/60 Hz, DC |
Construction
Width | 170.9 mm |
---|---|
Height | 126.39 mm |
Depth | 123.8 mm |
Options | Empty |
Optional overload relays | Electronic or bimetallic |
Optional accessories | Front or side-mount auxiliary contacts, Surge suppressors, Electronic or pneumatic timers, Mechanical interlocks, Mechanical latches |
Features | Panel mounting or mounting on 35 mm DIN rail, AC or DC coil control, Reversible coil terminals (line or load side), Common accessories, Made of environmentally friendly materials |
Mechanical
Recommended torque | 9 lb.in |
---|---|
Vibration resistance | IEC 60068-2-6 |
Shock resistance | IEC 60068-2-27 |
Coil termination | Line side connection |
Conductor cross section | Main contacts, 2 conductor: 1…4 mm^2 |
Lifespan | Mechanical DC control: 13000000 ops |
Weight | 0.93 kg (2.05 lbs) reverse @ DC (electronic-EW, EY, ED, EA) |
Type of electrical connection of main circuit | Screw connection |
Environmental
Auxiliary contacts | 1 NO, 1 NC |
---|---|
Altitude of installation site, max | 2000 m (NN), per IEC60947-1 |
Protection against accidental contact | Finger-and back-of-hand proof per VDE0106, part 100 |
Ambient temperature | Storage: -55...80 (-67...176) |
Protection class auxiliary contact | IP2X |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 100-TD013 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 100-TD013 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.