https://www.rockwellautomation.com/en-ar/products/details.MPL-B330P-MJ72AA.html
Catalog #: MPL-B330P-MJ72AA
Best Selling
Bulletin MPL - Low-Inertia Brushless Servo Motors Product, 460 V, Frame Size 3 = 100 mm (3.94 in.), Stack Length 30 = 76.2 mm (3.0in.), 5000 RPM, Multi-turn High-resolution Encoder (absolute feedback). Keyed Shaft Extension, SpeedTEC DIN Connector, Right Angle, 180 Degrees Rotatable (Quick Connect), No Brake, IEC Metric, Free Mounting Holes (Type FF)
Catalog #: MPL-B330P-MJ72AA
Best Selling
Bulletin MPL - Low-Inertia Brushless Servo Motors Product, 460 V, Frame Size 3 = 100 mm (3.94 in.), Stack Length 30 = 76.2 mm (3.0in.), 5000 RPM, Multi-turn High-resolution Encoder (absolute feedback). Keyed Shaft Extension, SpeedTEC DIN Connector, Right Angle, 180 Degrees Rotatable (Quick Connect), No Brake, IEC Metric, Free Mounting Holes (Type FF)
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
For full product specifications, please see the product catalog.
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | KNX-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | KNX-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.