https://www.rockwellautomation.com/en-ar/products/details.889P-F3AB-5.html
Catalog #: 889P-F3AB-5
Best Selling
Pico Cable, Female, Straight (Int Threads), Female, Straight (int threads), Standard Materials, 3-Pins, 3-Pins, Cable, No Connector, Cable - IEC Stndrd Color Code, No Connector, Same as First End, PVC Cbl, Yellow, UnShld, 24AWG, PVC Cable, Yellow, 24AWG, Cable - IEC Stndrd Color Code, Standard, 5 m
Catalog #: 889P-F3AB-5
Best Selling
Pico Cable, Female, Straight (Int Threads), Female, Straight (int threads), Standard Materials, 3-Pins, 3-Pins, Cable, No Connector, Cable - IEC Stndrd Color Code, No Connector, Same as First End, PVC Cbl, Yellow, UnShld, 24AWG, PVC Cable, Yellow, 24AWG, Cable - IEC Stndrd Color Code, Standard, 5 m
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
With shield connection | No |
---|---|
Cable length | 5000 mm |
Second end termination style | No connector |
Second end termination type | Cable - IEC standard color code |
Length, approx | Connector: 162 mm |
Product type feature | Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pins, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pins |
Diameter | 3 core cable: 4.6 mm, 4 core cable: 4.6 mm |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, inner side | Female (bus) |
Mounting method | Freely positionable |
Electrical
Rated current In | 4 A |
---|---|
List of degrees of protection (IP), mounted | IP65/IP67 |
Assembly rating | NonLED: 60V AC/75V DC, 4 A |
Cable rating | UL CM AWM style 2661 VW-1 105 °C 300V, CSA AWM A/B I/II 105 °C 300V FT1 |
Mechanical
Degree of protection (IP), mounted | IP67 |
---|---|
Number of poles | 3 |
Second end conductors | Same as first end |
First end connector style | Female, straight (internal threads, except mini receptacles) |
Cable type | PVC cable, yellow, unshielded, 24 AWG |
Material | Coupling nut: Nickel-plated Brass Connector: molded oil-resistant PUR Contact: Gold over Nickel-plated Brass |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.