https://www.rockwellautomation.com/en-ar/products/details.889N-F3AFC-6F.html
Catalog #: 889N-F3AFC-6F
Best Selling
889 Mini Cable
Catalog #: 889N-F3AFC-6F
Best Selling
889 Mini Cable
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Number of poles | 3 |
---|---|
Operating temperature | -40 °C |
List of degrees of protection | IP67 and IP69K |
Second end conductors | Same as first end |
Enclosure type rating | NEMA 1, 3, 4, 6P, 12, 13, 1200 psi washdown |
First end connector style | Female, straight (internal threads, except mini receptacles) |
Cable diameter | 16 AWG 9 core cable: 17 mm, 16 AWG 10 core cable: 17 mm, 16 AWG 12 core cable: 18 mm |
Cable type | PVC cable, yellow, unshielded, 16 AWG |
Material | Coupling nut: brass Nickel, 16 AWG, Epoxy-coated Zinc, 18 AWG, housing: TPU yellow, contact: Gold-plated machined brass |
Bend radius | 10 x diameter |
Electrical
Rated voltage | 600 V |
---|---|
Assembly rating | 16 AWG: 600V, 7 A |
Cable rating | 16 AWG: UL STOOW 90C 600V, CSA ST 105C FT2 UL AWM style 2517 or 2661 105C 300V, CSA AWM A/B I/II 105C 300V, CSA AWM A/B I/II 105C 300V FT1 |
Construction
With shield connection | No |
---|---|
Cable length | 1828.8 mm |
Length | Connector: 61.8 mm |
Special characteristic | Standard |
Second end termination style | No connector |
Second end termination type | Cable - U.S. industry standard color coded |
Product type feature | Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pins, Standard-Nickel plated brass for pico, Standard-aluminum with clear sealant for mini QD with 7-12 pins |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, inner side | Female (bus) |
Mounting method | Freely positionable |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.