https://www.rockwellautomation.com/en-ar/products/details.871TM-M6NP12-D4.html
Catalog #: 871TM-M6NP12-D4
Inductive Sensor, Metal Face, 12 mm Barrel Diameter, DC Shielded, 6 mm Sensing Distance, N.O. Sourcing DC IO-Link, Micro Quick Disconnect
Catalog #: 871TM-M6NP12-D4
Inductive Sensor, Metal Face, 12 mm Barrel Diameter, DC Shielded, 6 mm Sensing Distance, N.O. Sourcing DC IO-Link, Micro Quick Disconnect
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
General
Length of sensor | 60 mm |
---|---|
Diameter sensor | 12 mm |
Switching distance | 6 mm |
Type of switch function | N.O. |
Type of switching output | PNP |
Type of electric connection | Connector M12 |
Supply voltage | 10 V |
Voltage type | DC |
Switching frequency | 400 Hz |
Material housing | Stainless Steel 304 |
Degree of protection | IP68, IP69K |
Temperature range | -25 to 85 °C |
Shielding | Shielded |
IO-link protocol | 1.1 |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | PROX-TD001 |
User Manual | 871TM-UM001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | PROX-TD001 |
TYPE | User Manual |
PUBLICATION NUMBER | 871TM-UM001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.