https://www.rockwellautomation.com/en-ar/products/details.871TM-B15N30-H2.html
Catalog #: 871TM-B15N30-H2
Best Selling
Inductive Sensor, Metal Face, 30 mm Barrel Diameter, AC/DC, 15 mm Sensing Distance, AC Normally Open Contacts, 2 M 18 AWG ToughLink
Catalog #: 871TM-B15N30-H2
Best Selling
Inductive Sensor, Metal Face, 30 mm Barrel Diameter, AC/DC, 15 mm Sensing Distance, AC Normally Open Contacts, 2 M 18 AWG ToughLink
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Diameter sensor | 30 mm |
---|---|
Nominal sensing distance | 15 mm |
Degree of protection (NEMA) | 13 |
Shock | 30 G (1.06 oz), 11 ms |
Vibration | 55 Hz, 1 mm amplitude, 3 planes |
Enclosure type rating | NEMA 1, 2, 3, 3R, 4, 4X, 6, 6P, 12, IP67 (IEC529) all models, 1200 psi washdown, toughlink and micro connector versions are also rated IP69K (IEC 529) |
Construction
Voltage type | AC/DC |
---|---|
Type of electric connection | Cable |
Connection type | Toughlink #18 AWG 2 m |
Connection style | Cable: 2 m length, A2 - 2-conductor #22 AWG PVC, C2 - 2-conductor #22 AWG toughlink, H2 - 2-conductor #18 AWG toughlink, Quick disconnect: 3 pin mini style, 3 pin micro style, 4 pin EAC micro style |
Material housing | Metal |
Type of actuation | Metallic Target |
Housing material | Stainless steel face and barrel |
Electrical
Load current | 5 mA |
---|---|
Hysteresis | 7% typical |
Inrush current | ≤4 A (one cycle) |
Leakage current | ≤1.9 mA @ 120V AC |
Voltage drop | ≤10V @ 5...250 mA |
Special feature | Short barrel |
Output configuration | Normally open AC |
Repeatability | ≤10% at constant temperature |
Correction factor | Steel: 1 |
Status indicator | Red: Output energized, Green: Power, Short circuit: Red and green flashing |
Protection type | False pulse, transient noise, short circuit (trigger @ 8 A typical) and overload (trigger @ 320 mA typical) |
Product type | Metal face |
Operating voltage | 20…250V AC/DC |
Description | Metal face inductive sensor |
Environmental
Operating temperature | -25 °C |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | PROX-TD001 |
User Manual | 871TM-UM001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | PROX-TD001 |
TYPE | User Manual |
PUBLICATION NUMBER | 871TM-UM001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.