https://www.rockwellautomation.com/en-ar/products/details.855T-L24.html
Catalog #: 855T-L24
Best Selling
Accessory 70 mm Stack Lights
Catalog #: 855T-L24
Best Selling
Accessory 70 mm Stack Lights
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Average nominal lifespan | 7000 h |
---|---|
Socket | BA15d |
Description | Accessory |
Electrical
Lamp voltage | 24 V |
---|---|
Technology | Incandescent lamp |
Mechanical
Socket height | 19 mm |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 931-IN009 |
Technical Data | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 931-IN009 |
TYPE | Technical Data |
PUBLICATION NUMBER | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- CE
This product was certified with the above certifications as of 2024-05-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- CE
This product was certified with the above certifications as of 2024-05-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.