https://www.rockwellautomation.com/en-ar/products/details.855T-B10DN3.html
Catalog #: 855T-B10DN3
70 mm Stack Lights
Catalog #: 855T-B10DN3
70 mm Stack Lights
Rockwell Automation announces that as of
2019-10-01T00:00:00.000Z,
the 70 mm Stack Lights will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2019-10-01T00:00:00.000Z
Replacement Category:
Functional Replacement
Replacement Product:
856T-BT3
[https://www.rockwellautomation.com/en-ar/products/details.856T-BT3.html]
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Outer diameter | 70 mm |
---|---|
Degree of protection (NEMA) | 4X |
Degree of protection (IP) | IP65 |
Recommended wire size | 0.5 mm² |
Recommended terminal torque | 0.8 Nm |
Shock | 5 module stack: 35 G (Surface-mount base or 10 cm aluminum pole base) |
Vibration | 5 module stack: 0.75 G (Surface-mount base or 10 cm aluminum pole base) |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Electrical
Function acoustic | No |
---|---|
Rated operating voltage Ue | 120 V |
Voltage type for actuating | AC |
Operating voltage | 120V AC (±10%) @ AC, 60 Hz |
Leakage current impact | All light and sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation |
Construction
Lens color | Green |
---|---|
Housing color | Black |
Module type | Steady incandescent module |
Function continuous light | Yes |
Environmental
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Accessory
Materials | Surface and vertical-mount pole connection box and magnetic mount housing: Polycarbonate |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 931-IN009 |
Technical Data | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 931-IN009 |
TYPE | Technical Data |
PUBLICATION NUMBER | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- CE
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- CE
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.