https://www.rockwellautomation.com/en-ar/products/details.855P-B10LE22.html
Catalog #: 855P-B10LE22
Best Selling
Panel Mount Sounder Panel Mount Sounder
Catalog #: 855P-B10LE22
Best Selling
Panel Mount Sounder Panel Mount Sounder
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Loudness | 105 dB |
---|---|
Supply voltage | 120V AC, 50/60 Hz |
Sound type | Pulsing: yes |
Housing lenses | None |
Housing color | Black |
Sound level, min | <85 dB |
Sound level adjustment | Stepless |
Housing base material | Polycarbonate, black |
Sound selection | Externally by terminal connection |
Terminals | Plug-in terminal block, up to 2.5 mm² (14 AWG), IP2X |
Mounting | Central mounting for bore holes 22 mm or 30.5 mm with hole adapter kit |
Mechanical
Height | 67 mm |
---|---|
Weight | 65 g |
Outer diameter | 65 mm |
Mounting nut torque | 1.7 Nm |
Electrical
Sound main frequency | 3300 Hz |
---|---|
Nominal current | 40 mA @ 120V AC, 50/60 Hz |
Supply voltage range | 50...140V @ 120V AC, 50/60 Hz |
Turn-ON leakage current | ≥3 mA |
Environmental
Degree of protection (NEMA) | 4X |
---|---|
Degree of protection (IP) | IP65 |
Operating temperature | -25 °C |
Storage temperature | -25 °C |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.