https://www.rockwellautomation.com/en-ar/products/details.855E-BCBC.html
Catalog #: 855E-BCBC
Best Selling
Mounting Base 50 mm Stack Light
Catalog #: 855E-BCBC
Best Selling
Mounting Base 50 mm Stack Light
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Suitable for tube mounting | No |
---|---|
Suitable for bracket mounting | Yes |
Suitable for floor mounting | Yes |
Housing color | Black |
Cap option | Cap included |
Base type | 1/2 inch NPT surface conduit base |
Material | Rubber seals and gaskets: Nitrile rubber |
Description | 50 mm stack light mounting base |
Mechanical
Height | 28 mm |
---|---|
Recommended wire size | 0.5 mm² |
Shock | 5 module stack: 35 G |
Vibration | 5 module stack: 0.75 G |
Recommended terminal torque | 0.87 N.m (7 lb.in) |
Environmental
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Ingress rating | UL Type 4/4X/13, IP66 |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.