https://www.rockwellautomation.com/en-ar/products/details.836T-T302J.html
Catalog #: 836T-T302J
Electro-Mech Pres Cntrl Sw
Catalog #: 836T-T302J
Electro-Mech Pres Cntrl Sw
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Explosion-proof | No |
---|---|
Style | Pressure control |
Enclosure type | Type 1, 4 & 13 industrial use |
Operator type | Piston without seal |
Actuator type | Piston without seal |
Suitable for water | Yes |
Suitable for oil | Yes |
Mechanical
Degree of protection (IP) | IP66 |
---|---|
Width | 88.9 mm |
Depth | 76.7 mm |
Height | 182 mm |
Occasional surge pressures, max | 15000 psi |
Adjustable differential | 175 psi |
Adjustable operating range | 200 to 3000 psi |
Pressure connection | 3/8 in. N.P.T.F. female pipe thread SAE 7/16-20 UNF-2B thread O-ring boss seal SAE 9/16-18 UNF-2B thread O-ring boss seal |
Electrical
Electrical connection | Plug |
---|---|
Rated operational current, break | 720VA @ 72...120V AC |
Rated operational current, make | 7200VA @ 120...600V AC |
Utilization category | IEC: AC-15, DC-13, NEMA: A600 |
Customization | Standard trip/reset settings (the maximum operating range and minimum differential will be factory set for the pressure control switch.) |
Contact block modification | S.P.D.T. 2-circuit contact block-standard |
Environmental
Operating temperature | -22 °F |
---|---|
Storage temperature | -22 °F |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 836-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 836-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.