https://www.rockwellautomation.com/en-ar/products/details.836P-D2NFGB36PA-D4.html
Catalog #: 836P-D2NFGB36PA-D4
Solid-State Pressure Sensor, Standard, Display/ Push Button, 0 psi, 1/4 NPT Female, Switch, Gauge, 362 psi, 1xPNP1x Analog IO-Link, 4 Pin DC Micro (M12), 15 – 30V DC
Catalog #: 836P-D2NFGB36PA-D4
Solid-State Pressure Sensor, Standard, Display/ Push Button, 0 psi, 1/4 NPT Female, Switch, Gauge, 362 psi, 1xPNP1x Analog IO-Link, 4 Pin DC Micro (M12), 15 – 30V DC
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
With display | Yes |
---|---|
Readable | Yes |
Housing material | Stainless steel |
Position, nom | Process connection lower mount (LM) |
Suitable for gases | Yes |
Suitable for water | Yes |
Suitable for steam | Yes |
Suitable for air | Yes |
Measuring element | Piezo |
Sensor model | Standard |
Connection type | 4 pin DC micro (M12) |
Display | ≤±1% of span ±1 digit |
Material | Wetted parts: process connection: Stainless Steel 316 L, pressure sensing elements: <9.8 bar: Stainless Steel 316 L, ≥9.8 bar: Stainless Steel 13-8 PH, non-wetted parts: housing: Stainless steel 304, keyboard: TPE-E, display window: Polycarbonate, display |
Mechanical
Degree of protection (IP) | IP67 |
---|---|
Width | 38 mm |
Depth | 48.5 mm |
Height | 92.3 mm |
Upper pressure range | 362 psi (lbf/in²) |
Pressure type | Gauge |
Thread size | 1/4 NPT female |
Service life | 100000000 switching cycles |
Shock | 50 G (1.76 oz) (IEC 60068-2-27, mechanical) |
Ingress rating | IP65 and IP67. The stated ingress protection (per IEC 60529) only applies when plugged in with mating connectors that have the appropriate ingress protection |
Zero offset adjustment | Maximum 3% of span |
Electrical
Output signal | 4 - 20 mA |
---|---|
Power supply | 15…35V DC |
Lower pressure range | 0 psi |
Reverse polarity protection | V+ vs. V- |
Output type | 1xPNP, 1x analog IO-link |
Long term drift | ≤±0.2% of span (IEC 61298-2) |
Load | Analog signal 4...20 mA: ≤0.5 kΩ |
Non-linearity | ≤±0.5% of span (BFSL, IEC 61298-2) |
Settling time | Switching output : 20 ms with IO-link |
Current consumption | With IO-Link: maximum 450 mA including switching current |
With temperature sensor | No |
Cycle time, min | 3 ms |
Data storage support | Yes |
Overvoltage protection | 40V DC |
Insulation voltage | 500V DC |
IO-link protocol | Version 1.1 |
Output voltage | Power supply -1 V |
Rate | COM2 (38.4 k Baud) |
Process data length | 16 bit (frame 2.2) |
Short circuit protection | 4...20 mA, Out 1/Out 2 vs. V- |
Output threshold | OUT 1 and OUT 2 are individually adjustable |
Rated output current | With IO-link : OUT1 maximum 100 mA, OUT2 maximum 250 mA |
Output mode | Selectable - normally open, normally closed, window, hysteresis |
Switching output | Switch point accuracy: ≤±1% of span, adjustment accuracy: ≤±0.5% of span |
Environmental
Operating temperature | 15 °F |
---|---|
Storage temperature | -20 °F |
Atmospheric pressure | 950 mbar |
Ambient temperature | -20 to 80 °C (-4 to 176 °F) |
Temperature error | In rate temperature range: typical: ≤±1% of span, maximum: ≤±2.5% of span |
Media | -20 °C |
Humidity | 45...75 % r. h. |
Vibration | 10 G (0.35 oz) (IEC 60068-2-6, under resonance) |
Overpressure limit | 2 times. 1.7 times for the relative pressure measuring ranges 16 psi, 1000 psi, and 1500 psi |
Temperature coefficient | In rated temperature range: mean TC zero point: ≤±0.2% of span/10 K (typical), mean TC span: ≤±0.1% of span/10 K (typical) |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 836P-IN001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 836P-IN001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.