https://www.rockwellautomation.com/en-ar/products/details.802X-WS14.html
Catalog #: 802X-WS14
Watertight Limit Switch
Catalog #: 802X-WS14
Watertight Limit Switch
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Suitable for safety functions | Yes |
---|---|
Degree of protection (NEMA) | 4 |
Width sensor | 57.15 mm |
Length of sensor | 447.8 mm |
Material housing | Metal |
Torque to operate contacts, max | 0.51 Nm |
Travel to operate contacts, max | 9° |
Travel to reset contacts, max | 4° |
Travel, max | 10° |
Actuation type | Cat whisker, wire |
Construction type housing | Cuboid |
Electrical
With status indication | Yes |
---|---|
Contact rating | Same polarity: continuous carrying current, maximum 10 A per pole (NEMA A600) @ AC |
Contact rating, break | Same polarity: maximum 720VA per pole, continuous carrying current @ 10 A (NEMA A600) |
Contact rating, make | Same polarity: maximum 7200VA per pole, continuous carrying current @ 10 A (NEMA A600) |
Output electronic | No |
Construction
Height of sensor | 53.09 mm |
---|
Environmental
Ambient temperature during operating | -29 °C |
---|---|
NEMA rating designation | P150 @ DC |
Enclosure type rating | NEMA Type 4/nonhazardous locations |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | LIMIT-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | LIMIT-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.