https://www.rockwellautomation.com/en-ar/products/details.802X-A7.html
Catalog #: 802X-A7
Best Selling
Watertight Limit Switch
Catalog #: 802X-A7
Best Selling
Watertight Limit Switch
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Suitable for safety functions | Yes |
---|---|
Width sensor | 57.15 mm |
Length of sensor | 160.53 mm |
Material housing | Metal |
Nominal travel to operate contacts | 16.5 mm |
Torque to operate contacts, max | 0.34 Nm |
Mode of operation | CW and CCW operation |
Travel to reset contacts, max | 8° |
Travel, max | 43° |
Actuation type | Lever type, spring return, standard operating torque |
Construction type housing | Cuboid |
Electrical
With status indication | Yes |
---|---|
Continuous carrying current | DC: 5 A, maximum |
Contact rating, break | DC: 138VA, maximum |
Contact rating, make | DC: 138VA, maximum |
Output electronic | No |
Construction
Height of sensor | 69.8 mm |
---|
Environmental
Ambient temperature during operating | -46 °C |
---|---|
NEMA rating designation | P150 |
Enclosure type rating | NEMA Type 4/nonhazardous locations |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | LIMIT-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | LIMIT-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.