https://www.rockwellautomation.com/en-ar/products/details.802T-AMP.html
Catalog #: 802T-AMP
Best Selling
Plug-In Oiltight Limit Switch, Metal, 10 A Standard Energy, Rotary Lever Arm, 2 Circuits, Conduit Entry, Standard Contacts, 1 Normally Open Contact, 1 Normally Closed Contact, Standard Low Temprature, -18°C, 110 °C High Temp Limit, Snap Acting, 1/2" NPT Thread, Clockwise & Counter Clockwise, Maintained Contact, Full Switch (Head & Body), NEMA Style Standard Mounting, Not Direct Acting, 802T Plug-in Style, 2.75 lb in, 70 Degree Angle, 32 Degree Angle, A600, 170
Catalog #: 802T-AMP
Best Selling
Plug-In Oiltight Limit Switch, Metal, 10 A Standard Energy, Rotary Lever Arm, 2 Circuits, Conduit Entry, Standard Contacts, 1 Normally Open Contact, 1 Normally Closed Contact, Standard Low Temprature, -18°C, 110 °C High Temp Limit, Snap Acting, 1/2" NPT Thread, Clockwise & Counter Clockwise, Maintained Contact, Full Switch (Head & Body), NEMA Style Standard Mounting, Not Direct Acting, 802T Plug-in Style, 2.75 lb in, 70 Degree Angle, 32 Degree Angle, A600, 170
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
For full product specifications, please see the product catalog.
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | LIMIT-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | LIMIT-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.