https://www.rockwellautomation.com/en-ar/products/details.802R-KF.html
Catalog #: 802R-KF
Metal NEMA Sealed Limit Switch
Catalog #: 802R-KF
Metal NEMA Sealed Limit Switch
Rockwell Automation announces that as of
2024-12-31T00:00:00.000Z,
the Metal NEMA Sealed Limit Switch will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2024-12-31T00:00:00.000Z
Replacement Category:
No planned RA replacement
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Suitable for safety functions | No |
---|---|
Degree of protection (NEMA) | 13 |
Width sensor | 38.86 mm |
Length of sensor | 45.21 mm |
Material housing | Metal |
Weight of sensor | 0.47 kg |
Contact type | NO |
Height of sensor | 105.41 mm |
Mode of operation | CW and CCW operation |
Actuation type | Side push roller, vertical |
Connection type | No connection |
Electrical
Utilization category | DC: P300 |
---|---|
Transparent cover | No modification |
DC contact current rating | 1.1 A @ 115...125V (maximum per pole, 50 or 60 Hz, same polarity) |
AC contact rating, make | 7.5 A @ 480V (maximum per pole, 50 or 60 Hz, 2 circuits same polarity) |
AC contact rating, break | 360VA @ 600V (maximum per pole, 50 or 60 Hz, 2 circuits same polarity) |
Continuous carrying current | 5 A @ 600V (maximum per pole, 50 or 60 Hz, 2 circuits same polarity) |
Environmental
Ambient temperature | -29 to 121 °C |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | LIMIT-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | LIMIT-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.