https://www.rockwellautomation.com/en-ar/products/details.802M-XZJ9.html
Catalog #: 802M-XZJ9
Factory Sealed Limit Switch, Body Only, 2 Circuits, Mini Quick Disconnect, 5 Pin Mini Type (J9 Wiring), 24V, 2 Circuit, 24VDC, Standard Body
Catalog #: 802M-XZJ9
Factory Sealed Limit Switch, Body Only, 2 Circuits, Mini Quick Disconnect, 5 Pin Mini Type (J9 Wiring), 24V, 2 Circuit, 24VDC, Standard Body
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Suitable for safety functions | No |
---|---|
Degree of protection (NEMA) | 13 |
Degree of protection (IP) | IP67 |
List of degrees of protection (NEMA) | 1, 4, 6P, 13 |
Special feature | Body only |
Mode of operation | CW and CCW operation |
Actuation type | Switch body, spring return, maintained |
Connection type | 5-pin mini plug-in receptacle (similar to J1) on a 2 circuit contact block with specific wiring configuration per automotive industry standards |
Switching function latching | No |
Construction type housing | Cuboid |
Electrical
With status indication | No |
---|---|
Number of circuits | 2 circuit, 24V DC |
Indicating lights | No indication light |
Continuous carrying current | 2 circuits same polarity: maximum 5 A per pole @ 24V DC |
Contact rating | 2 circuits same polarity: maximum 1.1 A per pole @ 24V DC |
Contact rating, break | 2 circuits same polarity: maximum 720VA per pole @ 600V AC, 50/60 Hz, AC-15 (A600) |
Contact rating, make | 2 circuits same polarity: maximum 7200VA per pole @ 600V AC, 50/60 Hz, AC-15 (A600) |
Output electronic | No |
Environmental
Ambient temperature during operating | 0 °C |
---|---|
NEMA rating designation | 2 circuits same polarity: A600/AC-15 |
Ambient temperature | 0...80° (32...176°), minimum temperature based on the absence of freezing moisture or water |
Construction
Width of sensor, approx | 2 Circuit: 41.3 mm |
---|---|
Height of sensor, approx | 2 Circuit: 38.1 mm |
Length of sensor, approx | 2 Circuit: 81.4 mm |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.