https://www.rockwellautomation.com/en-ar/products/details.801-ASC27.html
Catalog #: 801-ASC27
General Purpose Limit Switch
Catalog #: 801-ASC27
General Purpose Limit Switch
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of contacts as normally closed contact | 1 |
---|---|
Number of contacts as normally open contact | 1 |
With status indication | No |
Switching function | Other |
Contact current rating, standard duty | 6 A @ 120V AC |
Contact current rating, light duty | 3 A @ 120V AC |
Contact arrangement | 1 normally open contact & 1 normally closed contact |
Output electronic | No |
Mechanical
Suitable for safety functions | Yes |
---|---|
Degree of protection (NEMA) | 1 |
Width sensor | 73.15 mm |
Length of sensor | 168.4 mm |
Material housing | Metal |
Return code | Spring return |
Nominal travel to operate contacts | 25° @ contact arrangement C |
Over travel, min | 15° @ contact arrangement C |
Force to operate contacts, max | 22.25 N |
Limit switch number | Housing type 5 for snap action, spring return |
Construction type housing | Cuboid |
Construction
Height of sensor | 76.2 mm |
---|---|
Lever type | Roller |
Environmental
Ambient temperature | 0 to 40 °C |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | LIMIT-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | LIMIT-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.