https://www.rockwellautomation.com/en-ar/products/details.800T-Q10G.html
Catalog #: 800T-Q10G
Best Selling
30mm Pilot Light 800T PB
Catalog #: 800T-Q10G
Best Selling
30mm Pilot Light 800T PB
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of indicator lights | 1 |
---|---|
Illumination lamp type | Incandescent |
Operator construction/material | Metal |
Illumination module type | Full voltage |
Illumination module input voltage | 120V AC/DC |
Suitable for illumination | Yes |
Mechanical
Hole diameter | 30.5 mm |
---|---|
Type of electric connection | Screw connection |
Enclosure compatibility (NEMA type) | 1, 4, 12, 13 |
Operator type | Pilot light |
Vibration | 10 G maximum |
Shock | 100 G (no damage) |
Construction
Terminations with finger safe covers | No |
---|---|
Operator cap/button shape | Round |
Operator cap type | Fresnal |
Operator cap color | Green |
Operator cap/button material | Plastic |
Environmental
Operating temperature | -25 °C |
---|---|
Humidity | 50 % |
Storage temperature | -40 °C |
Certification
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.