https://www.rockwellautomation.com/en-ar/products/details.800T-J5KC1.html
Catalog #: 800T-J5KC1
800T PB, 30mm Selector Switch, 3 Position Selector Switch, KC1 Cam, No Guards - on Terminals, No Block This Position, No Block In Position 2, No Block This Position, No Block In Position 4, Standard Knob Spring Return <-, White Insert, Device with Packaging
Catalog #: 800T-J5KC1
800T PB, 30mm Selector Switch, 3 Position Selector Switch, KC1 Cam, No Guards - on Terminals, No Block This Position, No Block In Position 2, No Block This Position, No Block In Position 4, Standard Knob Spring Return <-, White Insert, Device with Packaging
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Number of switch positions | 3 |
---|---|
Hole diameter | 30.5 mm |
Operator mechanical design life (cycles, min.) | 1000000 |
Enclosure compatibility (NEMA type) | 1, 4, 12, 13 |
Operator type | Selector switch |
Operator function | Spring return from right |
Shock | 25 G (contact fragility)/100 G (no damage) |
Vibration | 10 G maximum |
Electrical
Suitable for illumination | No |
---|---|
Contact block configuration | No contacts |
Construction
Terminations with finger safe covers | No |
---|---|
Operator cap/button material | Plastic |
Operator construction/material | Metal |
Operator cap type | Standard knob |
Operator cam code | KC1 |
Operator cap color | Black with white insert |
Environmental
Operating temperature | -25 °C |
---|---|
Hazardous location rating | No |
Humidity | 50 % |
Storage temperature | -40 °C |
Certification
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 800-TD009 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 800-TD009 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.