https://www.rockwellautomation.com/en-ar/products/details.800T-FXPH16RA1.html
![Allen-Bradley 800T-FXPH16RA1 product image](https://www.rockwellautomation.com/resources/images/productinfo/IDW_1000x1000/800T/800T-FXP16_1000x1000.jpg)
800T PB, 30mm Push-Pull Device, Maintained, Mushroom Head, No Twist Release, 120V AC 50/60 Hz, 2-Position, Standard Mushroom Cap, No Legend on Cap, Red, No Guards - on Terminals, Transformer Type, 1-NCLB 1-NO Standard Contacts, LED Lamp, No Block in Position 3, Transformer Type, LED Lamp, Push-Pull, Device with Packaging
800T PB, 30mm Push-Pull Device, Maintained, Mushroom Head, No Twist Release, 120V AC 50/60 Hz, 2-Position, Standard Mushroom Cap, No Legend on Cap, Red, No Guards - on Terminals, Transformer Type, 1-NCLB 1-NO Standard Contacts, LED Lamp, No Block in Position 3, Transformer Type, LED Lamp, Push-Pull, Device with Packaging
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Suitable for illumination | Yes |
---|---|
Operator cap/button shape | Round |
Illumination lamp type | LED |
Illumination module type | Transformer |
Operator cap/button material | Plastic with Aluminum spinover |
Contact block thermal current rating | 10 A |
Illumination module input voltage | 120V AC, 50/60 Hz |
Contact block utilization category (AC) | A600, AC-15 |
Contact block utilization category (DC) | Q600, DC-13 |
Contact block operational voltage, max | 600V AC, 600V DC |
Operator cap type | Mushroom Head |
Mechanical
Hole diameter | 30.5 mm |
---|---|
Type of electric connection | Screw connection |
Terminations with finger safe covers | No |
Operator mechanical design life (cycles, min.) | 250000 |
Operator cap color | Red |
Operator cap/button size | 40 mm |
Enclosure compatibility (NEMA type) | 1, 4, 12, 13 |
Operator cap text/symbol | N/A |
Illumination module termination wire range | 14 - 18 AWG (x2) |
Operator function | 2-Position |
Contact block termination tightening torque | 6 - 8 lb - in / 0.7 - 0.9 N-m |
Contact block electrical design life (cycles, at max. load) | 1000000 |
Operator type | Push-Pull Unit |
Operator special function | Maintained |
Contact block configuration | 1 NCLB, 1 NO, standard contact block (800T-XA1) |
Shock | 25 G (contact fragility)/100 G (no damage) |
Vibration | 10 G maximum |
Contact block termination wire range | 14 - 18 AWG (x2) |
Illumination module termination tightening torque | 6 - 8 lb - in / 0.7 - 0.9 N-m |
Environmental
Humidity | 50 % |
---|---|
Operating temperature | -25 °C |
Hazardous location rating | No |
Storage temperature | -40 °C |
Construction
Operator construction/material | Metal |
---|
Certification
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 800-TD009 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 800-TD009 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.