https://www.rockwellautomation.com/en-ar/products/details.800T-A1B.html
Catalog #: 800T-A1B
Best Selling
30mm Momentary Push Button 800T PB
Catalog #: 800T-A1B
Best Selling
30mm Momentary Push Button 800T PB
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Suitable for illumination | No |
---|---|
Operator cap/button shape | Round |
Operator cap/button material | Plastic |
Contact block thermal current rating | 10 A |
Contact block utilization category (AC) | A600, AC-15 |
Contact block utilization category (DC) | Q600, DC-13 |
Contact block operational voltage, max | 600V AC, 600V DC |
Operator cap type | Flush head |
Mechanical
Hole diameter | 30.5 mm |
---|---|
Type of electric connection | Screw connection |
Terminations with finger safe covers | No |
Contact block electrical design life (cycles, at max. load) | 1000000 |
Operator mechanical design life (cycles, min.) | 1.0E7 |
Operator cap color | Green |
Operator cap/button size | 30 mm |
Enclosure compatibility (NEMA type) | 1, 4, 12, 13 |
Operator function | Momentary contact |
Contact block termination tightening torque | 6 - 8 lb - in / 0.7 - 0.9 N-m |
Operator type | Push button |
Operator special function | N/A |
Contact block configuration | 2 NO, 2 NC, standard contact block (800T-XA) |
Shock | 25 G (contact fragility)/100 G (no damage) |
Vibration | 10 G maximum |
Contact block termination wire range | 14 - 18 AWG (x2) |
Environmental
Humidity | 50 % |
---|---|
Operating temperature | -25 °C |
Hazardous location rating | No |
Storage temperature | -40 °C |
Construction
Operator construction/material | Metal |
---|
Certification
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.