https://www.rockwellautomation.com/en-ar/products/details.800MR-PT16K.html
Catalog #: 800MR-PT16K
No Lens Assembly 22.5 mm Round PB
Catalog #: 800MR-PT16K
No Lens Assembly 22.5 mm Round PB
Rockwell Automation announces that as of
2023-06-09T00:00:00.000Z,
the No Lens Assembly 22.5 mm Round PB will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2023-06-09T00:00:00.000Z
Replacement Category:
Engineering Replacement
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of indicator lights | 1 |
---|---|
Voltage type | AC |
Rated operating voltage Ue | 110 V |
Illumination lamp type | Incandescent |
Operator construction/material | Plastic / metal |
Illumination module type | Incandescent |
Illumination module input voltage | 110...120V AC transformer |
Operator illuminated | Yes |
Mechanical
Hole diameter | 22.5 mm |
---|---|
Operator mechanical design life (cycles, min.) | 1000000 |
Illumination module mounting style | Latch catridge |
Operator function | Xfmr type PTT pilot light |
Operator type | Pilot light |
Enclosure compatibility | Type 13, IEC I44 IP65 oiltight |
Vibration | 10 G |
Shock | 100 G |
Construction
Construction type lens | Round |
---|---|
Operator cap/button shape | Round |
Termination style | Large screw |
Operator cap color (lens) | No legend - lens assembly |
Environmental
Operating temperature | 0 °C |
---|---|
Humidity | 50% @ 40 °C (104 °F) |
Storage temperature | -40 °C |
Certification
Certifications | UL, CSA, IEC 529 |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 800-TD008 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 800-TD008 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.