https://www.rockwellautomation.com/en-ar/products/details.800MR-HX2B.html
Catalog #: 800MR-HX2B
2 Position Selector Switch 800MR PB
Catalog #: 800MR-HX2B
2 Position Selector Switch 800MR PB
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Number of switch positions | 2 |
---|---|
Spring-return | No |
Hole diameter | 22.5 mm |
Operator function code | 2 |
Operator cam type | B cam |
Operator mechanical design life (cycles, min.) | 200000 |
Contact block mounting style | Latch catridge |
Contactor cart position | Both left and right |
Illumination module termination tightening torque | 0.7...0.9 N.m (6...8 lb inch) |
Operator type | 2-position selector switch |
Enclosure compatibility | Type 13, IEC I44 IP65 oiltight |
Contact block durability | 750000 ( standard contact), 200000 (logic reed) |
Key lock - code | Standard key (or no key for knob style selector switches) |
Operator function | Maintained |
Shock | 100 G |
Vibration | 10 G |
Contact block termination wire range | Accepts two 2.79 x 0.81 mm (0.110 x 0.032 inch) push-on connectors or one 6.35 x 0.81 mm (0.250 x 0.032 inch) push-on connector (stab) |
Electrical
Suitable for illumination | No |
---|---|
Illumination module type | Incandescent |
Illumination module input voltage | Non-Illuminated or key |
Contact block configuration | No contact cartridge |
Contact block thermal current rating | 10 A |
Contact block utilization category (AC) | 300V, 150V AC, 0.15 A, 8VA (logic reed) |
Contact block utilization category (DC) | 30V, 0.06 A, 1.8VA (logic reed) |
Contact block operational voltage, max | AC 300 |
Construction
Operator cap/button material | Plastic |
---|---|
Operator construction/material | Plastic / metal |
Termination style | Stab or no termination |
Operator cap color | No knob or knob lever |
Environmental
Operating temperature | 0 °C |
---|---|
Humidity | 50% @ 40 °C (104 °F) |
Storage temperature | -40 °C |
Certification
Certifications | UL, CSA, IEC 529 |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 800-TD008 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 800-TD008 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.