https://www.rockwellautomation.com/en-ar/products/details.800MR-A1D1K.html
Catalog #: 800MR-A1D1K
Flush 800MR PB
Catalog #: 800MR-A1D1K
Flush 800MR PB
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Suitable for illumination | No |
---|---|
Operator cap/button shape | Round |
Contact block type | NO |
Operator cap/button material | Plastic |
Contact block thermal current rating | 10 A |
Contact block utilization category (AC) | 300V, 150V AC, 0.15 A, 8VA (logic reed) |
Contact block utilization category (DC) | 30V, 0.06 A, 1.8VA (logic reed) |
Contact block operational voltage, max | AC 300 |
Operator cap type | Flush |
Mechanical
Hole diameter | 22.5 mm |
---|---|
Operator mechanical design life (cycles, min.) | 1000000 |
Contact block mounting style | Latch catridge |
Operator function | 22 mm momentary push button |
Operator type | Push button |
Enclosure compatibility | Type 13, IEC I44 IP65 oiltight |
Contact block configuration | 1 NO |
Shock | 100 G |
Vibration | 10 G |
Contact block termination wire range | Accepts two #12 AWG (large screw) |
Contact block durability | 750000 ( standard contact), 200000 (logic reed) |
Environmental
Operating temperature | 0 °C |
---|---|
Humidity | 50% @ 40 °C (104 °F) |
Storage temperature | -40 °C |
Construction
Operator construction/material | Plastic / metal |
---|---|
Termination style | Large screw |
Operator cap color (lens) | Green |
Certification
Certifications | UL, CSA, IEC 529 |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 800-TD008 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 800-TD008 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.