https://www.rockwellautomation.com/en-ar/products/details.800H-R2A.html
Catalog #: 800H-R2A
Best Selling
800H PB, 30mm Momentary Push Button, Booted Head, Black, 1-NO 1-NC Standard Contacts, 1-NO 1-NC Standard Contacts, No Block This Position, No Block This Position, No Block This Position, No Guards on Terminals, Device with Packaging
Catalog #: 800H-R2A
Best Selling
800H PB, 30mm Momentary Push Button, Booted Head, Black, 1-NO 1-NC Standard Contacts, 1-NO 1-NC Standard Contacts, No Block This Position, No Block This Position, No Block This Position, No Guards on Terminals, Device with Packaging
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Suitable for illumination | No |
---|---|
Operator cap/button shape | Round |
Operator cap/button material | Synthetic rubber |
Contact block thermal current rating | 10 A |
Contact block utilization category (AC) | A600, AC-15 |
Contact block utilization category (DC) | Q600, DC-13 |
Contact block operational voltage, max | 600V AC, 600V DC |
Operator cap type | Booted head |
Mechanical
Hole diameter | 30.5 mm |
---|---|
Type of electric connection | Screw connection |
Terminations with finger safe covers | No |
Operator mechanical design life (cycles, min.) | 1.0E7 |
Operator cap color | Black |
Enclosure compatibility (NEMA type) | 1, 4, 4X, 12, 13 |
Operator function | Momentary contact |
Contact block termination tightening torque | 6 - 8 lb - in / 0.7 - 0.9 N-m |
Contact block electrical design life (cycles, at max. load) | 1000000 |
Operator type | Push button |
Contact block configuration | 1 NO, 1 NC, standard contact block (800T-XA) |
Shock | 25 G (contact fragility)/100 G (no damage) |
Vibration | 10 G maximum |
Contact block termination wire range | 14 - 18 AWG (x2) |
Environmental
Humidity | 50 % |
---|---|
Operating temperature | -25 °C |
Hazardous location rating | No |
Storage temperature | -40 °C |
Construction
Operator construction/material | Plastic |
---|
Certification
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.