https://www.rockwellautomation.com/en-ar/products/details.800H-JR91A.html
Catalog #: 800H-JR91A
Best Selling
30mm Selector Switch 800H PB
Catalog #: 800H-JR91A
Best Selling
30mm Selector Switch 800H PB
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Number of switch positions | 3 |
---|---|
Hole diameter | 30.5 mm |
Type of electric connection | Screw connection |
Operator mechanical design life (cycles, min.) | 1000000 |
Enclosure compatibility (NEMA type) | 1, 4, 4X, 12, 13 |
Operator type | Selector switch |
Contact block termination tightening torque | 6 - 8 lb - in / 0.7 - 0.9 N-m |
Contact block electrical design life (cycles, at max. load) | 1000000 |
Operator function | Spring return from left and right |
Shock | 25 G (contact fragility)/100 G (no damage) |
Vibration | 10 G maximum |
Contact block termination wire range | 14 - 18 AWG (x2) |
Electrical
Suitable for illumination | No |
---|---|
Contact block configuration | 1-NO 1-NC standard contacts |
Contact block thermal current rating | 10 A |
Contact block utilization category (AC) | A600, AC-15 |
Contact block utilization category (DC) | Q600, DC-13 |
Contact block operational voltage, max | 600V AC, 600V DC |
Construction
Terminations with finger safe covers | No |
---|---|
Operator cap/button material | Plastic |
Operator construction/material | Plastic |
Operator cap type | Standard knob |
Operator cap color | Black with white Insert |
Environmental
Operating temperature | -25 °C |
---|---|
Hazardous location rating | No |
Humidity | 50 % |
Storage temperature | -40 °C |
Certification
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 800-TD009 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 800-TD009 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.