https://www.rockwellautomation.com/en-ar/products/details.800H-AP1A.html
Catalog #: 800H-AP1A
Type 7&9 800H PB
Catalog #: 800H-AP1A
Type 7&9 800H PB
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Number of command positions | 1 |
---|---|
Material front ring | Plastic |
Colour button | Green |
Finger-safe guards | No guards on terminals |
Additional operator features | Standard |
Contact block | 1 NO, 1 NC, standard contact block (800T-XA) |
With front ring | Yes |
Construction type lens | Round |
Electrical
Suitable for illumination | No |
---|---|
Rated operational current | 69VA @ 28...600V DC |
Rated operational current, break | 720VA @ 72...120V AC |
Rated operational current, make | 7200VA @ 120...600V AC |
Operational voltage (Ue), max | 600V AC, 600V DC |
Thermal continuous current (Ith), max | 10 A AC, 2.5 A DC |
Utilization category | AC-15 per IEC, DC-13 per IEC |
Contact operation for Logic Reed contact blocks | Snap action |
Contact operation for sealed switch contact blocks | Snap action |
Contact operation for mini contact blocks | Slow, double make and break |
Contact operation for low voltage contact blocks | Slow, double make and break |
Dielectric strength | 2200V for 1 minute, 1300V for 1 minute (Logic Reed) |
Electrical life cycle | 1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed) |
Mechanical
Spring-return | Yes |
---|---|
Type of electric connection | Screw connection |
Mechanical life operations | 250000 minimum |
Operator type | Flush head |
Shock | 1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G |
Degree of protection | Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories) |
Vibration | 10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed) |
Typical operating force for standard contact blocks (800T-XA) | 1 lb |
Terminal screw torque | 6 lb.in |
Wire gauge | 18 AWG |
Typical operating force for Logic Reed contact blocks | 1 lb maximum |
Typical operating force for flush, extended, standard mushroom operator without contact blocks | 2.9 lb maximum |
Typical operating force for sealed switch contact blocks | 3 lb maximum at 0.205 inch plunger travel |
Environmental
Operating temperature | -20 °C |
---|---|
Humidity | 50% at 104 °F (40 °C) |
Storage temperature | -40 °C |
Typical operating force for stackable sealed switch contact blocks | 1 lb maximum |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 800-TD009 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 800-TD009 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.