https://www.rockwellautomation.com/en-ar/products/details.800FP-P6.html
Catalog #: 800FP-P6
Best Selling
22mm Pilot Light 800F PB
Catalog #: 800FP-P6
Best Selling
22mm Pilot Light 800F PB
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Material front ring | Plastic |
---|---|
Colour lens | Blue |
Operator construction/material | Plastic |
Operator cap type | Diffuse |
Operator cap/button material | Plastic |
Operator cap color | Blue |
Latch material | Plastic |
With front ring | Yes |
Construction type lens | Round |
Operator cap/button shape | Round |
Mechanical
Packaging | Standard pack (1 per package) |
---|---|
Enclosure compatibility | IP69K, IP66, Type 4/4X/13 (800FP - round plastic operator) |
Hole diameter | 22.5 mm |
Shock | 100 G |
Operator type | Pilot light |
Vibration | 10 G maximum |
Environmental
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Certification
Certifications | UL,UR, CSA, CCC, CE |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.