https://www.rockwellautomation.com/en-ar/products/details.800FP-P3PN5G.html
Catalog #: 800FP-P3PN5G
Best Selling
22mm Pilot Light 800F PB
Catalog #: 800FP-P3PN5G
Best Selling
22mm Pilot Light 800F PB
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of indicator lights | 1 |
---|---|
Voltage type | AC/DC |
Rated operating voltage Ue | 24 V |
Illumination lamp type | Green LED |
Operator construction/material | Plastic |
Illumination module input voltage | 120V AC (LED) |
Construction
With front ring | Yes |
---|---|
Construction type lens | Round |
Material front ring | Plastic |
Colour lens | Green |
Operator cap/button shape | Round |
Operator cap type | Diffuse |
Operator cap color | Green |
Operator cap/button material | Plastic |
Latch material | Plastic |
Termination style | Screw |
Mechanical
Hole diameter | 22.5 mm |
---|---|
Type of electric connection | Screw connection |
Illumination module mounting style | Latch |
Operator type | Pilot light |
Enclosure compatibility | IP69K, IP66, Type 4/4X/13 (800FP - round plastic operator) |
Vibration | 10 G maximum |
Shock | 100 G |
Environmental
Operating temperature | -25 °C |
---|---|
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Storage temperature | -40 °C |
Certification
Certifications | UL,UR, CSA, CCC, CE |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.