https://www.rockwellautomation.com/en-ar/products/details.800FP-MT44.html
800F PB, 22mm Twist To Release E-Stop, 40 mm Twist to Release, No Power Module (Lamp Type), Red, No Power Module, Plastic, No Power Module (Voltage), No Screw, None (Monolithic Circuit)
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Diameter cap | 40 mm |
---|---|
Unlocking method | Turn-release |
Operator type | 40 mm twist to release |
Operator function | 22 mm twist to release E-stop |
Enclosure compatibility | IP69K, IP66, Type 4/4X/13 (Round plastic operator) |
Spring-return | No |
Switching function latching | Yes |
Hole diameter | 22.5 mm |
Vibration | 10 G |
Shock | 100 G |
Operator mechanical design life (cycles, min.) | 300000 |
Operator cap type | Mushroom head |
Contact block durability | 10000000 cycles |
Construction
Colour button | Red |
---|---|
Operator construction/material | Plastic |
Operator cap color | Red |
Operator cap/button size | 40 mm twist to release |
With front ring | Yes |
Type of button | High |
Operator cap/button material | Plastic |
Electrical
Contact block thermal current rating | 10 A |
---|
Environmental
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Certification
Certifications | UL,UR, CSA, CCC, CE |
---|
Documentation
For all available documentation, please see the literature results.
Certifications
- China CCC
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- China CCC
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.