https://www.rockwellautomation.com/en-ar/products/details.800FP-HM22.html
Catalog #: 800FP-HM22
Best Selling
22mm Selector Switch 800F PB
Catalog #: 800FP-HM22
Best Selling
22mm Selector Switch 800F PB
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Number of switch positions | 2 |
---|---|
Switching function latching | Yes |
Material front ring | Plastic |
Colour control element | Black |
Operator cap color | Black |
Operator construction/material | Plastic |
Operator cap/button material | Plastic |
Latch material | Plastic |
With front ring | Yes |
Type of control element | Short thumb-grip |
Electrical
Suitable for illumination | No |
---|
Mechanical
Spring-return | No |
---|---|
Switch orientation | Standard |
Packaging | Standard pack (1 per package) |
Operator type | Knob lever selector switch |
Operator function | Maintained, 2 position |
Enclosure compatibility | IP66, Type 4/4X/13 (round plastic operator) |
Hole diameter | 22.5 mm |
Vibration | 10 G |
Shock | 100 G |
Operator mechanical design life (cycles, min.) | 1000000 |
Environmental
Hazardous location rating | No |
---|---|
Operating temperature | -25 °C |
Storage temperature | -40 °C |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Certification
Certifications | UL,UR, CSA, CCC, CE |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 800-TD008 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 800-TD008 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.