https://www.rockwellautomation.com/en-ar/products/details.800FP-F2.html
Catalog #: 800FP-F2
Best Selling
22mm Momentary Push Button 800F PB
Catalog #: 800FP-F2
Best Selling
22mm Momentary Push Button 800F PB
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Suitable for illumination | No |
---|
Construction
Operator construction/material | Plastic |
---|---|
Operator cap color (lens) | Black |
Operator cap type | Flush push-button |
Operator cap/button shape | Round |
Operator cap/button material | Plastic |
Mechanical
Operator mechanical design life (cycles, min.) | 1.0E7 |
---|---|
Operator cap text/symbol | Blank |
Packaging | Standard pack (1 per package) |
Operator function | 22 mm momentary push button |
Enclosure compatibility | IP69K, IP66, Type 4/4X/13 (Round plastic operator) |
Hole diameter | 22.5 mm |
Vibration | 10 G |
Shock | 100 G |
Operator type | Push button |
Environmental
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Certification
Certifications | UL,UR, CSA, CCC, CE |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 800-TD008 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 800-TD008 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.