https://www.rockwellautomation.com/en-ar/products/details.800F-PX10.html
Catalog #: 800F-PX10
Best Selling
22mm Back of Panel Composite 800F PB
Catalog #: 800F-PX10
Best Selling
22mm Back of Panel Composite 800F PB
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of contacts as normally open contact | 1 |
---|---|
Contact block configuration | 1 NO |
Contact block type | Standard |
Illumination module type | No power module |
Illumination module input voltage | No power module |
Construction
Type of electric connection | Screw connection |
---|---|
Termination style | Screw |
Illumination lamp type | No power module |
Mechanical
Latch material | Plastic |
---|---|
Contact block termination wire range | #18...12 AWG (0.75...2.5 mm^2) |
Vibration | 10 G |
Shock | 100 G |
Operator mounting hole dimension | 22.5 mm |
Contact block termination tightening torque | 6 - 8 lb - in / 0.7 - 0.9 N-m |
Environmental
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Certification
Certifications | UL,UR, CSA, CCC, CE |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 800-TD008 |
User Manual | 800-UM001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 800-TD008 |
TYPE | User Manual |
PUBLICATION NUMBER | 800-UM001 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- China CCC
This product was certified with the above certifications as of 2024-05-05. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- China CCC
This product was certified with the above certifications as of 2024-05-05. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.