https://www.rockwellautomation.com/en-ar/products/details.700S-DCP710Z24.html
Catalog #: 700S-DCP710Z24
NEMA NEMA 600v Safety Relay DC coil
Catalog #: 700S-DCP710Z24
NEMA NEMA 600v Safety Relay DC coil
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Voltage type for actuating | DC |
---|---|
Interface | No |
Rated control supply voltage at DC | 24 V |
Mounting method | Other |
Contact rating, continuous | 5 A @ 600V DC |
Mounting | Open type panel mount relay rail mount |
With LED indication | No |
Environmental
Operating temperature | -20 °C |
---|---|
Storage temperature | -40 °C |
Mechanical
Connection type | Screw connection |
---|---|
Wire size | #18 AWG...(2) #12 AWG per UL/CSA |
Mechanical life operations | 10000000 ops |
Suitable for manual operation | No |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.