https://www.rockwellautomation.com/en-ar/products/details.700-SKOC2Z25.html
Catalog #: 700-SKOC2Z25
24V DC 2A DC Slim Line Solid State Relay
Catalog #: 700-SKOC2Z25
24V DC 2A DC Slim Line Solid State Relay
Rockwell Automation announces that as of
2023-05-26T00:00:00.000Z,
the 24V DC 2A DC Slim Line Solid State Relay will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2023-05-26T00:00:00.000Z
Replacement Category:
No planned RA replacement
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Switching at zero-crossing | No |
---|---|
Weight | Approximate 18 g |
Electrical
Voltage type for actuating | DC |
---|---|
Rated control supply voltage at DC | 5 V |
Operating voltage | 4 V |
Dielectric strength | 4000V AC, 50/60 Hz for 1 minute between input and output |
Environmental
Ambient temperature | Storage: -30...100 °C (-22...212 °F) with no icing or condensation |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.